Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 315767 | Model Code N/A 0240 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 309126 | Model Code N/A 0240 R 050 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 309517 | Model Code N/A 0240 R 050 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 2071199 | Model Code N/A 0240 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2065951 | Model Code N/A 0240 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 311295 | Model Code N/A 0240 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 2069218 | Model Code N/A 0240 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1283656 | Model Code N/A 0240 R 200 W/HC /-B0.3 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 4.4 psi0.3 bar | Core Products |
| 1292211 | Model Code N/A 0270 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275385 | Model Code N/A 0270 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1274496 | Model Code N/A 0270 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1279155 | Model Code N/A 0270 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1291893 | Model Code N/A 0270 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1291633 | Model Code N/A 0280 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1280879 | Model Code N/A 0280 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1280098 | Model Code N/A 0280 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1264498 | Model Code N/A 0330 R 003 BN/AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262991 | Model Code N/A 0330 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263627 | Model Code N/A 0330 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262999 | Model Code N/A 0330 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1266473 | Model Code N/A 0330 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262992 | Model Code N/A 0330 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263628 | Model Code N/A 0330 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263000 | Model Code N/A 0330 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1264507 | Model Code N/A 0330 R 010 BN/AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |