COMPANY HEADER
1 - 25 of 756 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Bypass Pressure

Core Products

N/A 0030 R 003 BN4HC N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 005 BN4HC N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 010 BN4HC N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 010 BN4HC /-B6 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 87 psi6 bar
N/A 0030 R 010 P/HC N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 010 P/HC /-B6 N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 87 psi6 bar
N/A 0030 R 020 BN4HC N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 020 P/HC N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 025 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 050 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 074 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0030 R 074 W/HC /-B6 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 87 psi6 bar
N/A 0030 R 149 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.4 in35 mm N/A 4.2 in106 mm N/A 43 psi3 bar
N/A 0060 R 003 ECON2 N/A 3 µm N/A ECO/N=ECOmicron N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 43 psi3 bar
N/A 0060 R 003 ON N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 43 psi3 bar
N/A 0060 R 003 ON /-B6 N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 87 psi6 bar
N/A 0060 R 003 ON /-KB N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A
N/A 0060 R 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 43 psi3 bar
N/A 0060 R 005 ON /-B6 N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 87 psi6 bar
N/A 0060 R 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 43 psi3 bar
N/A 0060 R 010 ON /-B6 N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 87 psi6 bar
N/A 0060 R 010 ON /-KB N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A
N/A 0060 R 010 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 1.7 in44 mm N/A 4.1 in103 mm N/A 43 psi3 bar
N/A 0060 R 010 P/HC N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 43 psi3 bar
N/A 0060 R 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 4 in101 mm N/A 43 psi3 bar
1 - 25 of 756 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »