Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Division |
Product Group Family |
Product |
---|---|---|---|---|---|---|---|---|---|---|
1251367 | Model Code N/A 0075 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
1251955 | Model Code N/A 2600 R 010 BN4AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1260153 | Model Code N/A 2600 R 050 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1260438 | Model Code N/A 0060 R 010 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
1260470 | Model Code N/A 2600 R 040 AM /-V | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1260824 | Model Code N/A 0110 R 050 W/HC /-V | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262348 | Model Code N/A 0850 R 020 P/HC /-V | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262349 | Model Code N/A 0850 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262919 | Model Code N/A 0030 R 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262920 | Model Code N/A 0030 R 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262921 | Model Code N/A 0030 R 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262922 | Model Code N/A 0030 R 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262931 | Model Code N/A 0060 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262932 | Model Code N/A 0060 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262933 | Model Code N/A 0060 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262934 | Model Code N/A 0060 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262935 | Model Code N/A 0060 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262937 | Model Code N/A 0060 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262938 | Model Code N/A 0060 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262939 | Model Code N/A 0060 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262941 | Model Code N/A 0060 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Division N/A | Product Group Family N/A | Product N/A |
1262943 | Model Code N/A 0110 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262944 | Model Code N/A 0110 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262945 | Model Code N/A 0110 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262946 | Model Code N/A 0110 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |