Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Division |
Product Group Family |
Product |
---|---|---|---|---|---|---|---|---|---|---|
1262919 | Model Code N/A 0030 R 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262920 | Model Code N/A 0030 R 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262921 | Model Code N/A 0030 R 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263440 | Model Code N/A 0030 R 010 BN4HC /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2061365 | Model Code N/A 0030 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2082338 | Model Code N/A 0030 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262922 | Model Code N/A 0030 R 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2062257 | Model Code N/A 0030 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2062256 | Model Code N/A 0030 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
309136 | Model Code N/A 0030 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2067894 | Model Code N/A 0030 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2062460 | Model Code N/A 0030 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2066602 | Model Code N/A 0030 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1260438 | Model Code N/A 0060 R 010 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
304412 | Model Code N/A 0060 R 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
304085 | Model Code N/A 0110 R 010 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2059996 | Model Code N/A 0110 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2079747 | Model Code N/A 0110 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2077047 | Model Code N/A 0110 R 010 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1262946 | Model Code N/A 0110 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263530 | Model Code N/A 0110 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1287984 | Model Code N/A 0110 R 020 ON/PO /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A | Division N/A | Product Group Family N/A | Product N/A |
2068930 | Model Code N/A 0110 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2056356 | Model Code N/A 0110 R 020 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2072598 | Model Code N/A 0110 R 020 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |