Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Division |
Product Group Family |
Product |
---|---|---|---|---|---|---|---|---|---|---|
2061365 | Model Code N/A 0030 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2082338 | Model Code N/A 0030 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2062257 | Model Code N/A 0030 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2062256 | Model Code N/A 0030 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
309136 | Model Code N/A 0030 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2067894 | Model Code N/A 0030 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2062460 | Model Code N/A 0030 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2066602 | Model Code N/A 0030 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1260438 | Model Code N/A 0060 R 010 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
2065627 | Model Code N/A 0060 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2071582 | Model Code N/A 0060 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2070872 | Model Code N/A 0060 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
2062392 | Model Code N/A 0060 R 025 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 3 psi0.2 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
319720 | Model Code N/A 0060 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2077215 | Model Code N/A 0060 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2072602 | Model Code N/A 0060 R 074 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 3 psi0.2 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2073242 | Model Code N/A 0060 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2074216 | Model Code N/A 0060 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
304412 | Model Code N/A 0060 R 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2065624 | Model Code N/A 0060 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2077217 | Model Code N/A 0060 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2056368 | Model Code N/A 0075 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1251367 | Model Code N/A 0075 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
1279250 | Model Code N/A 0075 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
304085 | Model Code N/A 0110 R 010 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |