Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI)
Filters-High Pressure (>=3000 PSI)
Clear
Filter
Flow (gpm)
- 4
- 12
- 30
Flow (L/min)
- 15
- 45
- 113
Filter Rating (µm)
- 10
- 14
- 75
- 141
Seal Material
- Fluorocarbon elastomer (FKM)
- Nitrile rubber (NBR) (standard)
Part Number |
Model Code Description |
Flow |
Size |
Filter Rating |
Element Material |
Core Products |
|---|---|---|---|---|---|---|
| 2069198 | Model Code Description N/A CP-SAEW15G10W1.0/12 B3.5 | Flow N/A 4 gpm15 L/min | Size N/A 15 | Filter Rating N/A 10 µm | Element Material N/A Wire Mesh | Core Products |
| 2069199 | Model Code Description N/A CP-SAEW40G10W1.0/12 B3.5 | Flow N/A 12 gpm45 L/min | Size N/A 40 | Filter Rating N/A 10 µm | Element Material N/A Wire Mesh | Core Products |
| 2069200 | Model Code Description N/A CP-SAE-W120G10W1.1/12-B3.5 | Flow N/A 30 gpm113 L/min | Size N/A 120 | Filter Rating N/A 10 µm | Element Material N/A Wire Mesh | Core Products |
| 2087314 | Model Code Description N/A CP-SAEW15G141W1.0/12B3.5 | Flow N/A 4 gpm15 L/min | Size N/A 15 | Filter Rating N/A 141 µm | Element Material N/A Wire Mesh | Core Products |
| 2088597 | Model Code Description N/A CP-SAEW40G141W1.0/12B3.5 | Flow N/A 12 gpm45 L/min | Size N/A 40 | Filter Rating N/A 14 µm | Element Material N/A Wire Mesh | Core Products |
| 2093167 | Model Code Description N/A CP-SAE-W120GXXW1.1/12-B3.5-V | Flow N/A 30 gpm113 L/min | Size N/A 120 | Filter Rating N/A | Element Material N/A Housing only | Core Products |
| 2094143 | Model Code Description N/A CP-SAEW15G10W1.0/12-B3.5-V | Flow N/A 4 gpm15 L/min | Size N/A 15 | Filter Rating N/A 10 µm | Element Material N/A Wire Mesh | Core Products |
| 2202942 | Model Code Description N/A CP-SAE-W120G75W1.1/12-B3.5 | Flow N/A 30 gpm113 L/min | Size N/A 120 | Filter Rating N/A 75 µm | Element Material N/A Wire Mesh | Core Products |