COMPANY HEADER
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Flow

Size

Filter Rating

Element Material

Core Products

N/A CP-SAEW15G10W1.0/12 B3.5 N/A 4 gpm15 L/min N/A 15 N/A 10 µm N/A Wire Mesh
N/A CP-SAEW40G10W1.0/12 B3.5 N/A 12 gpm45 L/min N/A 40 N/A 10 µm N/A Wire Mesh
N/A CP-SAE-W120G10W1.1/12-B3.5 N/A 30 gpm113 L/min N/A 120 N/A 10 µm N/A Wire Mesh
N/A CP-SAEW15G141W1.0/12B3.5 N/A 4 gpm15 L/min N/A 15 N/A 141 µm N/A Wire Mesh
N/A CP-SAEW40G141W1.0/12B3.5 N/A 12 gpm45 L/min N/A 40 N/A 14 µm N/A Wire Mesh
N/A CP-SAE-W120GXXW1.1/12-B3.5-V N/A 30 gpm113 L/min N/A 120 N/A N/A Housing only
N/A CP-SAEW15G10W1.0/12-B3.5-V N/A 4 gpm15 L/min N/A 15 N/A 10 µm N/A Wire Mesh
N/A CP-SAE-W120G75W1.1/12-B3.5 N/A 30 gpm113 L/min N/A 120 N/A 75 µm N/A Wire Mesh
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1