2088315
|
Model Code Description
N/A FMNDBN/HC250LDF10D1.2/12V-B7L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2088320
|
Model Code Description
N/A FMNDBN/HC160LDF10C1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2088860
|
Model Code Description
N/A FMNDBN/HC160LDF10D1.2/12V-B7-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2088880
|
Model Code Description
N/A FMNDBN/HC400LDK10D1.2/V-B7L110
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2088891
|
Model Code Description
N/A FMNDBN/HC160LDF10B1.2/12V-B7SO103H
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2088954
|
Model Code Description
N/A FMND160LDFXXB1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating N/A
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2088961
|
Model Code Description
N/A FMNDBN/HC160LDF10B1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2090159
|
Model Code Description
N/A FMNDBH/HC250LDF3C1.2/12V
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2090254
|
Model Code Description
N/A FMNDBN/HC160LDF10LE1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2090309
|
Model Code Description
N/A FMNDBN/HC250LDF25A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 25 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2090310
|
Model Code Description
N/A FMNDBN/HC250LDF3A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2091192
|
Model Code Description
N/A FMNDBN/HC400LDF6D1.2/12V-L110B7
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2091486
|
Model Code Description
N/A FMNDBN/HC250LDF3B1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2091642
|
Model Code Description
N/A FMNDBH/HC160LDF3LZ1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2091862
|
Model Code Description
N/A FMNDBH/HC160LDF3LE1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2092618
|
Model Code Description
N/A FMNDBN/HC400LDF3D1.2/12V-B7-L110
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2092810
|
Model Code Description
N/A FMNDBN/HC250LDK10C1.2/-V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2092873
|
Model Code Description
N/A FMNDBN/HC400LDF3A1.2/12V-B7
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093098
|
Model Code Description
N/A FMNDBH/HC160LDE25D1.2/12V-L24 cRUus
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 25 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093103
|
Model Code Description
N/A FMNDBH/HC160LDF10D1.2/12V-B7-L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093164
|
Model Code Description
N/A FMNDBH/HC250LDF10D1.2/12V-L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093231
|
Model Code Description
N/A FMNDBN/HC160LDF3D1.2/12V-B7-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093411
|
Model Code Description
N/A FMND160LDEXXA1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating N/A
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093417
|
Model Code Description
N/A FMNDBN/HC250LDF6B1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|
2093448
|
Model Code Description
N/A FMNDBN/HC250LDF6D1.2/12V-B7-L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
Core Products
|