2093468
|
Model Code Description
N/A FMNDBH/HC250LDF10D1.2/12V-B7L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2093791
|
Model Code Description
N/A FMNDBH/HC250LDF6D1.2/12V-L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2093923
|
Model Code Description
N/A FMNDBH/HC160LDE10D1.2/-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2094135
|
Model Code Description
N/A FMNDBH/HC160LDE10D1.2/12V-L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2094196
|
Model Code Description
N/A FMNDBH/HC250LDE3A1.2/12V
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2094964
|
Model Code Description
N/A FMNDBH/HC160LDE25A1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 25 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2095596
|
Model Code Description
N/A FMNDBH/HC160LDF10D1.2/12V-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2095738
|
Model Code Description
N/A FMNDBH/HC160LDF10A1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2096235
|
Model Code Description
N/A FMNDBN/HC400LDK10D1.2/B7-L24-SO103H
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2096855
|
Model Code Description
N/A FMNDBH/HC400LDF6D1.2/12V-B7-L24
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2096871
|
Model Code Description
N/A FMNDBN/HC160LDF25A1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 25 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097186
|
Model Code Description
N/A FMNDBN/HC160LDF3C1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097209
|
Model Code Description
N/A FMND250LDFXXD1.2/12V-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating N/A
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097507
|
Model Code Description
N/A FMNDBH/HC400LDF6D1.2/12V-B7-L110
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097708
|
Model Code Description
N/A FMNDBH/HC160LDE3A1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097759
|
Model Code Description
N/A FMNDBN/HC400LDF10B1.2/12V-B7
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097895
|
Model Code Description
N/A FMNDBN/HC160LDF6B1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2097898
|
Model Code Description
N/A FMNDBN/HC400LDE6C1.2/12V-B7
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2098676
|
Model Code Description
N/A FMNDBH/HC250LDF3B1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 3 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2099462
|
Model Code Description
N/A FMNDBN/HC160LDF6D1.2/12V-B7-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2200240
|
Model Code Description
N/A FMNDBN/HC250LDF10A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2200795
|
Model Code Description
N/A FMNDBN/HC400LDF10D1.2/12V-B7-L24
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2201034
|
Model Code Description
N/A FMNDBN/HC250LDE10A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2201511
|
Model Code Description
N/A FMNDBN/HC250LDF6D1.2/12V-B7-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 6 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|
2202714
|
Model Code Description
N/A FMNDBN/HC400LDF10GC1.2/12V-113-B7
|
Flow
N/A 100 gpm400 L/min
|
Operating Pressure [Max]
N/A 207 bar3000 psi
|
Filter Rating
N/A 10 µm
|
Seal Material
N/A Fluorocarbon Elastomer (FKM) (Standard)
|