Inline Duplex Industrial Filter (FMND Series 3000 PSI)
Filters-High Pressure (>=3000 PSI)
Clear
Filter
Flow (gpm)
- 16
- 42
- 66
- 100
Flow (L/min)
- 60
- 160
- 250
- 400
Filter Rating (µm)
- 3
- 6
- 10
- 25
- 100
- 200
Seal Material
- Fluorocarbon Elastomer (FKM) (Standard)
- Nitrile Rubber (NBR)
Element Material
- Betamicron®
- Housing only
- Optimicron®
- Wire Mesh/HC
Indication Type
End Type
End Size
End Size (in)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|
| 1274766 | Model Code Description N/A FMND400LDKXXA1.2 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1274767 | Model Code Description N/A FMND400LDKXXA1.2/-B7 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1274769 | Model Code Description N/A FMND400LDKXXA1.2/-V-B7 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 1275925 | Model Code Description N/A FMND250LDFXXA1.2/12V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 1278654 | Model Code Description N/A FMNDBN/HC250LDK3A1.2/V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 3 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 1279619 | Model Code Description N/A FMNDBH/HC250LDF10D1.2/0-L24 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1282576 | Model Code Description N/A FMNDBH/HC160LDE10LZ1.2/-BO-LED | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1285251 | Model Code Description N/A FMND BN/HC 160 LDE25LZ1.0/-DB | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 25 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1285717 | Model Code Description N/A FMND250LDFXXA1.2/12V-B7 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 1291734 | Model Code Description N/A FMNDBH/HC160LDE25LZ1.2/-BO-LED | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 25 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1292133 | Model Code Description N/A FMNDBH/HC400LDE10D1.2/0L24 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1299538 | Model Code Description N/A FMND250LDKXXC1.2/-V-B7 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 1315558 | Model Code Description N/A FMND ON 60 MDB 10 D 1.0 /-L24-B7 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 250 bar3625 psi | Filter Rating N/A 10 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1323965 | Model Code Description N/A FMND BH/HC 250 LDK 25 A 1.2 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 25 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2075624 | Model Code Description N/A FMNDBH/HC400LDK10D1.2/V-16L24 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2084125 | Model Code Description N/A FMNDBN/HC250LDF3D1.2/12V-B7-L24 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 3 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2084412 | Model Code Description N/A FMNDBH/HC400LDK25D1.2/B7-L110 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 25 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2084872 | Model Code Description N/A FMNDW/HC400LDF100B1.2/12V-B7 | Flow N/A 100 gpm400 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 100 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2085103 | Model Code Description N/A FMNDBN/HC250LDF10A1.2/12V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2085280 | Model Code Description N/A FMNDBH/HC250LDF10A1.2/12V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2085824 | Model Code Description N/A FMNDBH/HC250LDE10A1.2 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 10 µm | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2085892 | Model Code Description N/A FMND250LDFXXC1.2/12V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2086078 | Model Code Description N/A FMNDW/HC250LDF25B1.2/12V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 25 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2087912 | Model Code Description N/A FMNDBN/HC250LDF3D1.2/12V-B7-L110 | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 3 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |
| 2088177 | Model Code Description N/A FMNDBH/HC250LDF3A1.2/12V | Flow N/A 66 gpm250 L/min | Operating Pressure [Max] N/A 207 bar3000 psi | Filter Rating N/A 3 µm | Seal Material N/A Fluorocarbon Elastomer (FKM) (Standard) | Core Products |