COMPANY HEADER
1 - 25 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Seal Material

Core Products

N/A FMND400LDKXXA1.2 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A N/A Nitrile Rubber (NBR)
N/A FMND400LDKXXA1.2/-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A N/A Nitrile Rubber (NBR)
N/A FMND400LDKXXA1.2/-V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMND250LDFXXA1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC250LDK3A1.2/V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC250LDF10D1.2/0-L24 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMNDBH/HC160LDE10LZ1.2/-BO-LED N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMND BN/HC 160 LDE25LZ1.0/-DB N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 25 µm N/A Nitrile Rubber (NBR)
N/A FMND250LDFXXA1.2/12V-B7 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC160LDE25LZ1.2/-BO-LED N/A 42 gpm160 L/min N/A 207 bar3000 psi N/A 25 µm N/A Nitrile Rubber (NBR)
N/A FMNDBH/HC400LDE10D1.2/0L24 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMND250LDKXXC1.2/-V-B7 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMND ON 60 MDB 10 D 1.0 /-L24-B7 N/A 16 gpm60 L/min N/A 250 bar3625 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMND BH/HC 250 LDK 25 A 1.2 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 25 µm N/A Nitrile Rubber (NBR)
N/A FMNDBH/HC400LDK10D1.2/V-16L24 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC250LDF3D1.2/12V-B7-L24 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC400LDK25D1.2/B7-L110 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 25 µm N/A Nitrile Rubber (NBR)
N/A FMNDW/HC400LDF100B1.2/12V-B7 N/A 100 gpm400 L/min N/A 207 bar3000 psi N/A 100 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC250LDF10A1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC250LDF10A1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 10 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC250LDE10A1.2 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 10 µm N/A Nitrile Rubber (NBR)
N/A FMND250LDFXXC1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDW/HC250LDF25B1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 25 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBN/HC250LDF3D1.2/12V-B7-L110 N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
N/A FMNDBH/HC250LDF3A1.2/12V N/A 66 gpm250 L/min N/A 207 bar3000 psi N/A 3 µm N/A Fluorocarbon Elastomer (FKM) (Standard)
1 - 25 of 131 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »