Manifold Mount (Side) Industrial Filter (DF…QE Series 4568 PSI)
Filters-High Pressure (>=3000 PSI)
Clear
Filter
Flow (gpm)
Flow (L/min)
Filter Rating (µm)
- 2
- 3
- 5
- 10
- 20
- 30
Seal Material
- Ethylene propylene rubber (EPR)
- Fluorocarbon elastomer (FKM)
- Nitrile rubber (NBR) (standard)
Material
- Betamicron®
- Housing only
- Optimicron®
Indication Type
End Type
End Size
End Size (mm)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 301265 | Model Code Description N/A DFBH/HC240QE5A1.0 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 311457 | Model Code Description N/A DF60QEXXA1.0 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 312161 | Model Code Description N/A DF110QEXXA1.0 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 312922 | Model Code Description N/A DF30QEXXA1.0 | Flow N/A 8 gpm30 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 314388 | Model Code Description N/A DF ON 110QE10B1.0/B6 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 314967 | Model Code Description N/A DF110QEXXA1.0/B6 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 316215 | Model Code Description N/A DF ON 280QE10A1.0/-B6 | Flow N/A 74 gpm280 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 319571 | Model Code Description N/A DFBH/HC110QE10D1.0/L24 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 319814 | Model Code Description N/A DF ON 60QE10A1.0/B6 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1250434 | Model Code Description N/A DFBH/HC240QE5D1.0/-L24 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1251049 | Model Code Description N/A DFBH/HC280QE10D1.0/L24 | Flow N/A 74 gpm280 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1252353 | Model Code Description N/A DF ON 140QE10C1.0/-B6 | Flow N/A 37 gpm140 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1253397 | Model Code Description N/A DF ON 110QE5A1.1/B6 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1253456 | Model Code Description N/A DF BH/HC 500QE5D1.0/-L24 | Flow N/A 132 gpm500 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1267110 | Model Code Description N/A DFBH/HC660QE10D1.0/-V-L24 | Flow N/A 100 gpm378 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1267656 | Model Code Description N/A DFBH/HC660QE3D1.0/L110 | Flow N/A 100 gpm378 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1267764 | Model Code Description N/A DFBH/HC660QE10A1.0/-B6 | Flow N/A 100 gpm378 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1268470 | Model Code Description N/A DF ON 160QE10B1.0/B6 | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1270364 | Model Code Description N/A DF ON 330QE10C1.0/-B6 | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1271877 | Model Code Description N/A DFBH/HC660QE10C1.0 | Flow N/A 100 gpm378 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1275444 | Model Code Description N/A DFBH/HC240QE3B1.0 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1276429 | Model Code Description N/A DFBH/HC240QE10A1.0/-V | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1277167 | Model Code Description N/A DFBH/HC160QE10D1.0/V-L24 | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1277334 | Model Code Description N/A DF ON 60QE5C1.0/B6 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |
| 1283029 | Model Code Description N/A DF ON 330QE10B1.0/B6 | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile rubber (NBR) (standard) | Core Products |