COMPANY HEADER
1 - 25 of 361 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A DFBH/HC240QE5A1.0 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF60QEXXA1.0 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF110QEXXA1.0 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF30QEXXA1.0 N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF ON 110QE10B1.0/B6 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF110QEXXA1.0/B6 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 280QE10A1.0/-B6 N/A 74 gpm280 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC110QE10D1.0/L24 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF ON 60QE10A1.0/B6 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC240QE5D1.0/-L24 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC280QE10D1.0/L24 N/A 74 gpm280 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF ON 140QE10C1.0/-B6 N/A 37 gpm140 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 110QE5A1.1/B6 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A 5 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF BH/HC 500QE5D1.0/-L24 N/A 132 gpm500 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC660QE10D1.0/-V-L24 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DFBH/HC660QE3D1.0/L110 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC660QE10A1.0/-B6 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 160QE10B1.0/B6 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 330QE10C1.0/-B6 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC660QE10C1.0 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC240QE3B1.0 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC240QE10A1.0/-V N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DFBH/HC160QE10D1.0/V-L24 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DF ON 60QE5C1.0/B6 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 5 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 330QE10B1.0/B6 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
1 - 25 of 361 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »