26 - 50 of 319 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A DFP1320QDXXA2.1 N/A 180 gpm680 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFP ON 330QD10A1.0/B6 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DFP660QDXXA2.1 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC990QD10D2.1/L24 N/A 261 gpm990 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC60QB10A1.0/V N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DFPBH/HC990QD5A2.0 N/A 261 gpm990 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPFBH/HC160QC10A1.0 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFP660QDXXA2.1/B6 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A N/A B6 N/A Nitrile Rubber (NBR)
N/A DFPBH/HC660QD10A2.1 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFP ON 660QD5D2.1/B6-L24 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 5 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DFPBH/HC660QD10D2.1/L24 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC1320QD10D2.0/-L24 N/A 180 gpm680 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFP ON 280QC10A1.0/-B6 N/A 74 gpm280 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DFPBH/HC240QC5D1.0/L24 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC60QB10Y1.0/-V N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DFP ON 60QD3D1.0/B6-L110 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DFP ON 1320QD10C2.1/B6 N/A 180 gpm680 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DFP ON 660QD10D2.0/B6-L24 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DFPBH/HC60QB5BM1.0 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC60QB3D1.0/L110 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC110QB3C1.0 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC330QD3D1.0/L110 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC330QD10D1.0/L110 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC660QD3D1.0/L24 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DFPBH/HC660QD10D1.0/L110 N/A 174 gpm660 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
26 - 50 of 319 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »