Manifold Mount (Top) Industrial Filter (DFP Series 4568 PSI)
Filters-High Pressure (>=3000 PSI)
Clear
Filter
Flow (gpm)
Flow (L/min)
Filter Rating (µm)
- 3
- 5
- 10
- 20
- 25
- 100
- 149
- 200
Bypass Valve
- B3.4
- B6
- Non-Bypass
Seal Material
- Ethylene propylene rubber (EPR)
- Fluorocarbon elastomer (FKM)
- Nitrile Rubber (NBR)
Element Material
Indication Type
End Type
End Size
End Size (mm)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 301319 | Model Code Description N/A DFP ON 660QD10C1.1/B6 | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 304332 | Model Code Description N/A DFP110QBXXA1.0 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 305026 | Model Code Description N/A DFP160QCXXA1.0 | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 305262 | Model Code Description N/A DFP240QCXXA1.0 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 305273 | Model Code Description N/A DFP110QBXXA1.0/B6 | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 305287 | Model Code Description N/A DFP60QBXXA1.0 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 305627 | Model Code Description N/A DFPBH/HC60QB5D1.0/-B6-L24 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 306394 | Model Code Description N/A DFPBH/HC240QC5A1.0 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 308072 | Model Code Description N/A DFP330QDXXA1.1 | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 308073 | Model Code Description N/A DFP660QDXXA1.0 | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 308481 | Model Code Description N/A DFP60QBXXA1.0/V-B6 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 311345 | Model Code Description N/A DFPBH/HC60QB5BM1.0/V | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 311795 | Model Code Description N/A DFP ON 240QC10A1.0/B6 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 313758 | Model Code Description N/A DFP160QCXXA1.0/B6 | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 314212 | Model Code Description N/A DFP660QDXXA1.0/B6 | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 314285 | Model Code Description N/A DFP60QBXXA1.0/B6 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 314581 | Model Code Description N/A DFP240QCXXA1.0/B6 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 314762 | Model Code Description N/A DFP330QDXXA1.1/B6 | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1253032 | Model Code Description N/A DFPBH/HC160QC5A1.0 | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1261220 | Model Code Description N/A DFPBH/HC660QD10D1.0/V-L24 | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1262692 | Model Code Description N/A DFPBH/HC60QB5A1.0/V | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1263993 | Model Code Description N/A DFP660QDXXA1.0/V | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1267620 | Model Code Description N/A DFPBH/HC60QB3A1.0 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1268238 | Model Code Description N/A DFP60QBXXA1.0/SO361 | Flow N/A 16 gpm60 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1270039 | Model Code Description N/A DFPBH/HC280QC10D1.0/-W-LED | Flow N/A 74 gpm280 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |