In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI)
Filters-Low Pressure / Return Line (=< 360 PSI)
Clear
Filter
Flow (gpm)
- 343
- 450
Flow (L/min)
- 1300
- 1700
Filter Rating (µm)
Bypass Valve
- B3
- B6
- Non-Bypass
Seal Material
- Fluorocarbon elastomer (FKM)
- Nitrile Rubber (NBR)
Element Material
- Betamicron®
- Consult Factory
- Ecomicron®
- Housing Only
- Optimicron®
- Paper
- Wire Mesh/HC
Indication Type
- A = No indicator, plugged port
- B = Visual Pop-Up (Auto Reset)
- BM = Visual Pop-Up (Manual Reset)
- BM = Visual pop-up with manual reset
- C = electric switch - SPDT
- D = Electric switch and LED light - SPDT
- LE = Electric Pressure Switch/Visual Pop-Up Button with 100% Switching Contact
- LZ = Electric Pressure Switch/Visual Pop-Up Button with 75% and 100% Switching Contact
End Type
End Size
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 1265943 | Model Code Description N/A NFD10410DAPXXA2.0 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1267500 | Model Code Description N/A NFD ON 2610DAP10D1.1/L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1281019 | Model Code Description N/A NFDBN/HC1310DAP20C2.1 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1288287 | Model Code Description N/A NFD ON 1310DAP20D2.1/-L24 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1308186 | Model Code Description N/A NFD ON 2640DAP3LZ2.0/-SFREE-BO-LED-A5B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2074743 | Model Code Description N/A NFD ON 2610VAP10LE1.1/L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2077159 | Model Code Description N/A NFD ON 2610DAP10D1.1/L24 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2077168 | Model Code Description N/A NFD ON 10410DAP10D2.0/L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2077367 | Model Code Description N/A NFD ON 10410DAP3D2.0/L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2077636 | Model Code Description N/A NFD ON 1310DAP10D1.1/B6-L110 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2081988 | Model Code Description N/A NFDBN/HC2653DAP5A1.0/16A-KB | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2081991 | Model Code Description N/A NFDBN/HC5253DAP5A2.0/16E-KB | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 5 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2085001 | Model Code Description N/A NFD ON 2610DAP10D1.1/B6L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2085490 | Model Code Description N/A NFDCR1310DAP25B2.1/A-V | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 25 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2085499 | Model Code Description N/A NFDCR1310VAP25B1.1/A-V | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 25 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2085731 | Model Code Description N/A NFDBN/HC5214DAP10BM2.X/B-B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2085942 | Model Code Description N/A NFDBN/HC2606DAP12D2.0/16A-L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2085960 | Model Code Description N/A NFDBN/HC2614DAP10LZ2.0/-A | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2088000 | Model Code Description N/A NFD ON 2610DAP10A2.1/A | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2088119 | Model Code Description N/A NFD ON 2610DAP10LE2.1/-C-B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2088426 | Model Code Description N/A NFD ON 2610DAP10LZ2.1/-A-B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2089052 | Model Code Description N/A NFD ON 1310DAP3D2.1/B6-L24 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2089550 | Model Code Description N/A NFD ON 2610DAP10D1.1/B6L24 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2089551 | Model Code Description N/A NFD ON 2610DAP3D1.1/B6L24 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2090518 | Model Code Description N/A NFD2653DAPXXA1.0/16A-KB | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |