COMPANY HEADER
1 - 25 of 63 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A NFD10410DAPXXA2.0 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10D1.1/L110 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFDBN/HC1310DAP20C2.1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 1310DAP20D2.1/-L24 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 2640DAP3LZ2.0/-SFREE-BO-LED-A5B6 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610VAP10LE1.1/L110 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10D1.1/L24 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 10410DAP10D2.0/L110 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 10410DAP3D2.0/L110 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 1310DAP10D1.1/B6-L110 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFDBN/HC2653DAP5A1.0/16A-KB N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A NFDBN/HC5253DAP5A2.0/16E-KB N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10D1.1/B6L110 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFDCR1310DAP25B2.1/A-V N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 25 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A NFDCR1310VAP25B1.1/A-V N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 25 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A NFDBN/HC5214DAP10BM2.X/B-B6 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFDBN/HC2606DAP12D2.0/16A-L110 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 12 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFDBN/HC2614DAP10LZ2.0/-A N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10A2.1/A N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10LE2.1/-C-B6 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10LZ2.1/-A-B6 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFD ON 1310DAP3D2.1/B6-L24 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP10D1.1/B6L24 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFD ON 2610DAP3D1.1/B6L24 N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFD2653DAPXXA1.0/16A-KB N/A 450 gpm1700 L/min N/A 25 bar360 psi N/A N/A Non-Bypass N/A Nitrile Rubber (NBR)
1 - 25 of 63 | Results Per Page | View | Unit of Measure
1 2 3