COMPANY HEADER
1 - 25 of 345 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A RFD330DALXXA1.1/16V (2" SAE/2" NPT) N/A 87 gpm330 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD330DAGXXA1.0/0 (G 2") N/A 87 gpm330 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD950DAOXXA1.1/16(4" SAE/3 1/2" SAE) N/A 251 gpm950 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD950DAOXXA1.1(SAE DN 102/SAE DN 89) N/A 251 gpm950 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD330DALXXA1.1/16 (2" SAE/2" NPT) N/A 87 gpm330 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD660DANXXA1.1 (SAE DN 76/G 3") N/A 174 gpm660 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD1300DAPXXA1.1 (SAE DN 102) N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD330DALXXA1.0 (SAE DN 51/G 2") N/A 87 gpm330 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD660DANXXA1.1/16 (3" SAE/3" NPT) N/A 174 gpm660 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD660DANXXA1.1/16V (3" SAE/3" NPT) N/A 174 gpm660 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD950DAOXXA1.1/16V(4" SAE/3 1/2" SAE) N/A 251 gpm950 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 950DAP3A1.1 N/A 251 gpm950 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD1300DAPXXA1.1/V (SAE DN 102) N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD330DALXXA1.0/-V (SAE DN 51/G 2") N/A 87 gpm330 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 660DAN10D1.1/-V-L24 N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD950DAOXXA1.1/V (SAE DN 102/SAE DN 89) N/A 251 gpm950 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD60DACXXA1.0 (G 3/4") N/A 15 gpm60 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD110DACXXA1.0 (G 3/4") N/A 29 gpm110 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD160DADXXA1.0 (G 1"/G 1 1/4") N/A 42 gpm160 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD240DADXXA1.0/0 (G 1"/G 1 1/4") N/A 63 gpm240 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD110DACXXA1.0/12 (SAE-12) N/A 29 gpm110 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD60DACXXA1.0/12 (SAE-12) N/A 15 gpm60 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD3A1.0 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 60 DAC 10 C 1.0 N/A 15 gpm60 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD5D1.0/-L24 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
1 - 25 of 345 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »