|
2211397
|
Model Code Description
N/A RFLD ON 1301DAT10D1.0/B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2211398
|
Model Code Description
N/A RFLD ON 1301DAT5D1.0/B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2213275
|
Model Code Description
N/A RFLD ON 501 DAL 10 W1.0/-KB-SB
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2213392
|
Model Code Description
N/A RFLD MM 501 DAL 10 A 1.X/-V
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2213594
|
Model Code Description
N/A RFLD BN/AM 111 EAI 10 D1.0/V-L24
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2213825
|
Model Code Description
N/A RFLDON501DAK20D1.0/-LED
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2214025
|
Model Code Description
N/A RFLD ON 851 DAS 010 A1.0/-SFREE
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2214234
|
Model Code Description
N/A RFLD ON 1301 DAS10B1.0/-V-B6
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2214497
|
Model Code Description
N/A RFLD ON 851 DAS 10 C 1.0 /-V-SB
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2215364
|
Model Code Description
N/A RFLD W/HC 851DAS100LZ1.0/V
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 100 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2215943
|
Model Code Description
N/A RFLD ON 951DAS10B1.0/V-B6
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2550396
|
Model Code Description
N/A RFLDW/HC501DAL25C1.0
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2550873
|
Model Code Description
N/A RFLD ON 1301DAT10D1.X/-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2560162
|
Model Code Description
N/A RFLD ON 241EAF10B1.0/3
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2217119
|
Model Code Description
N/A RFLDON/PO241EAK10D1.0/-V-LED
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1265653
|
Model Code Description
N/A RFLD951DASXXA1.0
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1302724
|
Model Code Description
N/A RFLD661DAMXXA1.0/-V (SAE DN76)
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2217640
|
Model Code Description
N/A RFLD ON 241EAK3D1.0/KB-L110
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2217119
|
Model Code Description
N/A RFLDON/PO241EAK10D1.0/-V-LED
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1332401
|
Model Code Description
N/A RFLD 331 DAK XX A 1.0 /-SB
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2217398
|
Model Code Description
N/A RFLD ON 331DAK10A1.0/-KB-SB
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1333737
|
Model Code Description
N/A RFLD ON 331DAK5D1.0/-KB-LED
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2218176
|
Model Code Description
N/A RFLDP/HC501DAL20D1.0/-L24
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1305934
|
Model Code Description
N/A RFLDW/HC501DAL100B1.0/-W
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2217715
|
Model Code Description
N/A RFLDW/HC501DAL200BM1.0/-W
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|