|
1265640
|
Model Code Description
N/A RFLD111EAIXXA1.0 (SAE DN 25)
|
Flow
N/A 29 gpm111 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265642
|
Model Code Description
N/A RFLD241EAKXXA1.0
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265643
|
Model Code Description
N/A RFLD331DAKXXA1.0 (SAE DN 38)
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265644
|
Model Code Description
N/A RFLD331DALXXA1.0 (SAE DN 51)
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265645
|
Model Code Description
N/A RFLD501DAKXXA1.0 (SAE DN 38)
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265646
|
Model Code Description
N/A RFLD501DALXXA1.0 (SAE DN 51)
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265650
|
Model Code Description
N/A RFLD851DALXXA1.0
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265651
|
Model Code Description
N/A RFLD851DAMXXA1.0 (SAE DN 64)
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265652
|
Model Code Description
N/A RFLD851DASXXA1.0 (SAE DN 76)
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265655
|
Model Code Description
N/A RFLD1301DASXXA1.0 (SAE DN 76)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1265656
|
Model Code Description
N/A RFLD1301DATXXA1.0 (SAE DN 102)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1268700
|
Model Code Description
N/A RFLD111EAIXXA1.0/V (SAE DN 25)
|
Flow
N/A 29 gpm111 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268702
|
Model Code Description
N/A RFLD241EAKXXA1.0/-V
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268703
|
Model Code Description
N/A RFLD331DAKXXA1.0/V (SAE DN 38)
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268704
|
Model Code Description
N/A RFLD 331 DAL XX A 1.0 /-V
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268705
|
Model Code Description
N/A RFLD501DAKXXA1.0/V (SAE DN 38)
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268706
|
Model Code Description
N/A RFLD501DALXXA1.0/V (SAE DN 51)
|
Flow
N/A 132 gpm500 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268710
|
Model Code Description
N/A RFLD851DALXXA1.0/-V
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268711
|
Model Code Description
N/A RFLD851DAMXXA1.0/V (SAE DN 64)
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268712
|
Model Code Description
N/A RFLD851DASXXA1.0/V (SAE DN 76)
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268713
|
Model Code Description
N/A RFLD951DASXXA1.0/V (SAE DN 76)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268715
|
Model Code Description
N/A RFLD1301DASXXA1.0/V (SAE DN 76)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1268716
|
Model Code Description
N/A RFLD1301DATXXA1.0/V (SAE DN 102)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 40 bar580 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1270661
|
Model Code Description
N/A RFLDW/HC241EAF75D1.1/-LED
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 75 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1270716
|
Model Code Description
N/A RFLD241EAKXXA1.0/-DE
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|