|
314962
|
Model Code Description
N/A RFLD7800FDXXA3.2
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1263943
|
Model Code Description
N/A RFLD2600FDXXA3.2/-V
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1265670
|
Model Code Description
N/A RFLD 2500 CAT XX A 1.0
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1271474
|
Model Code Description
N/A RFLD ON 4020CCW20D1.0/-L24
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1277059
|
Model Code Description
N/A RFLD ON 2520CAT3D1.0/-L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1277220
|
Model Code Description
N/A RFLD ON 2520CAV10D1.2/L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1280641
|
Model Code Description
N/A RFLD ON 4020CBW20D1.0/-L24
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1287477
|
Model Code Description
N/A RFLD ON 2520CAS3D1.0/L24-KB
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1287537
|
Model Code Description
N/A RFLD ON 4020CAV3D1.2/-L24-KB
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1293945
|
Model Code Description
N/A RFLD ON 2500CAT10D1.0/L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1294445
|
Model Code Description
N/A RFLD ON 2500CAS3D1.0/L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1296820
|
Model Code Description
N/A RFLD ON 2520CA7-10D1.1/150VB6L24DH
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1298176
|
Model Code Description
N/A RFLD ON 7820CBW5D1.0 /-L24-DH
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1298720
|
Model Code Description
N/A RFLDW/HC4000CB8-25D1.0 /-L110
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1299043
|
Model Code Description
N/A RFLD ON 7820CB9-10A1.0/-DH-150
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1301123
|
Model Code Description
N/A RFLD4020CB8XXA1.0/-150
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1305052
|
Model Code Description
N/A RFLD ON 2520CA7-20D1.4/V-W-L24-DH-150
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1307620
|
Model Code Description
N/A RFLD ON 5200CBW10D1.0/-L110
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1310398
|
Model Code Description
N/A RFLD ON 5220CA7-3B1.2/150DH
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1317901
|
Model Code Description
N/A RFLDON2520CAV3D1.4/L110
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1318210
|
Model Code Description
N/A RFLDW/HC4000CBW100GC1.0/-V-113-B6-DH
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 100 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1319738
|
Model Code Description
N/A RFLD ON 2520 CAU 10 D 1.1 /-CRUUS-L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1320648
|
Model Code Description
N/A RFLD ON 4000CCV10D1.0/-W-L110
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1328299
|
Model Code Description
N/A RFLD4020CA8XXD1.0/-Z-L24-KB-DH-SB-150
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1330717
|
Model Code Description
N/A RFLD ON 2520 CCU 20 D 1.1 /-L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|