COMPANY HEADER
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A RFL1301DPXXA1.0 (SAE DN 102) N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL661DNXXA1.0 (SAE DN 76) N/A 174 gpm660 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL951DPXXA1.0 (SAE DN 102) N/A 251 gpm950 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL851DNXXA1.0 (SAE DN 76) N/A 225 gpm850 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 851DN10D1.0/-L24 N/A 225 gpm850 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL661DNXXA1.0/V (SAE DN 76) N/A 174 gpm660 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL851DNXXA1.0/V (SAE DN 76) N/A 225 gpm850 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL951DPXXA1.0/V (SAE DN 102) N/A 251 gpm950 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL1301DPXXA1.0/V (SAE DN 102) N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL1300B5XXA1.1/150 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 661DN3D1.0/-L24-30C N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 1300CM20D1.0/-L24 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL 1300 C 5 XX A 1.0 /-150 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 1300 C Q 20 C 1.0 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 851DN10D1.0/L110 N/A 225 gpm850 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP10D1.0/L110 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP20BM1.0/B1 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A B1 N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP5C1.0/V N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL ON 1301DP10BM1.0/KB N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP3D1.0/L24 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP3D1.0/L110 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLW/HC1301DP25A1.0/V N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 25 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL ON 1301DP20D1.0/KB-L110 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP20BM1.0 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 1301DP5D1.0/L24 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2