|
1266004
|
Model Code Description
N/A RFL4000CWXXA1.X
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1266033
|
Model Code Description
N/A RFL6500CVXX A 1.0
|
Flow
N/A 1700 gpm6500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1277357
|
Model Code Description
N/A RFL ON 4020C7-20C1.0/-KB-150
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1286858
|
Model Code Description
N/A RFL ON 7800CX10D1.0/L24
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1292496
|
Model Code Description
N/A RFL ON 7800CV20B+D1.0 /-L24
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1292902
|
Model Code Description
N/A RFLP/HC7820CW10A1.0/-B6
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1293382
|
Model Code Description
N/A RFL4000CWXXA1.0/V-DH
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1293772
|
Model Code Description
N/A RFL ON 7820CX20D1.0/L24KB-DH
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1293773
|
Model Code Description
N/A RFL ON 2520CV10D1.0/L24DH
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1298119
|
Model Code Description
N/A RFL7820C7XXA1.0/-150-DH
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1298177
|
Model Code Description
N/A RFLMM5220CW15D1.0 /KB-DH-L24
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 15 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1299053
|
Model Code Description
N/A RFL ON 5220B9-10C1.0/-DH-150
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1303026
|
Model Code Description
N/A RFL7820B8XXA1.0/-150-DH
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1305223
|
Model Code Description
N/A RFL 1320 C 4 XX A 1.0 /-150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1310610
|
Model Code Description
N/A RFL ON 4000C8-10C1.0/150-DH
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1313381
|
Model Code Description
N/A RFL4020C7XXA1.0/-300
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1315744
|
Model Code Description
N/A RFL ON 4020CV10B1.0/-DH
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1319780
|
Model Code Description
N/A RFL ON 2500C7-20BM1.0/150
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1320192
|
Model Code Description
N/A RFL ON 4020C5-20C1.0/-B6-DH-150
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1324311
|
Model Code Description
N/A RFL ON 5220C9-10D1.0/150V-L110
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1324623
|
Model Code Description
N/A RFL ON 5220CR10D1.0/V-L24
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1325447
|
Model Code Description
N/A RFL ON 4000C8-10D1.0/L24-B6-300
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1329270
|
Model Code Description
N/A RFL ON 2520C510D1.0/-L24-150
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1331993
|
Model Code Description
N/A RFL ON 4000 C 8 10 D 1.0/-V-24-B6-300
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2079808
|
Model Code Description
N/A RFL ON 7800FD10D3.1
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|