51 - 75 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A NFHD ON 1300EAP5C1.1/16B6-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 5 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHD ON 5200EAP10D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 5200EAP3D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 5200EAP20D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP5C1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP10D1.1/16B6-L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHD ON 7800EAP10D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP10BM1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC5200EAP25C1.1/16-93 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 10400EAP5D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP10B1.1/16B6-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP10A1.1/16B6-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP10A1.1/16B6-39 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP10D1.1/16L110-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC2600EAP100D1.1/16L110-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 100 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC2600EAP100D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 100 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC1300EAP25B1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 25 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP3A1.1/16KB-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP5A1.1/16KB-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP5BM1.1/16B6-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 5 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC7800EAP25C1.1/16B6-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC1300EAP74A1.1/16B1-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 74 µm N/A B1 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC1300EAP25D1.1/16B1L24-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 25 µm N/A B1 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP3A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP10D1.1/16L24-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
51 - 75 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5