Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI)
Filters-Low Pressure / Return Line (=< 360 PSI)
Clear
Filter
Flow (gpm)
- 343
- 450
Flow (L/min)
- 1300
- 1700
Filter Rating (µm)
- 3
- 5
- 10
- 20
- 25
- 74
- 100
Bypass Valve
- B1
- B3
- B6
- Non-Bypass
Seal Material
- Fluorocarbon elastomer (FKM)
- Nitrile Rubber (NBR)
Element Material
- Housing Only
- Optimicron®
- Wire Mesh/HC
Indication Type
- A = No indicator, plugged port
- B = Visual Pop-Up (Auto Reset)
- BM = Visual Pop-Up (Manual Reset)
- C = electric switch - SPDT
- D = Electric switch and LED light - SPDT
- J = Electric Switch - Brad Harrison 5-Pin Mini Connector
- J4 = Electric switch - Brad Harrison 4-pin micro connector
- LE = Electric Pressure Switch/Visual Pop-Up Button with 100% Switching Contact
End Type
End Size
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 2057042 | Model Code Description N/A NFHD ON 2600EAP3A1.1/16-39 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2057046 | Model Code Description N/A NFHD ON 2600EAP10C1.1/16-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2061743 | Model Code Description N/A NFHD ON 7800EAP10D1.1/16V-L110-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2061745 | Model Code Description N/A NFHDW/HC2600EAP25D1.1/16V-L110-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 25 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2062755 | Model Code Description N/A NFHD ON 2600EAP10D1.1/16L110-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2063138 | Model Code Description N/A NFHD ON 1300EAP10D1.1/16L24-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2063986 | Model Code Description N/A NFHD ON 2600EAP20D1.1/16V-L110-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2063993 | Model Code Description N/A NFHD ON 7800EAP5D1.1/16L220-39 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2064294 | Model Code Description N/A NFHD ON 2600EAP20D1.1/16L110-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2064449 | Model Code Description N/A NFHD ON 1300EAP20BM1.1/16-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2064861 | Model Code Description N/A NFHD2600EAPXXA1.1/16-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2064981 | Model Code Description N/A NFHD ON 1300EAP5A1.1/16-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2064982 | Model Code Description N/A NFHD ON 1300EAP10A1.1/16-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2065415 | Model Code Description N/A NFHD ON 2600EAP5D1.1/16L110-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2065416 | Model Code Description N/A NFHD ON 1300EAP5D1.1/16L110-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2065465 | Model Code Description N/A NFHD ON 1300EAP10D1.1/16L110-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2065578 | Model Code Description N/A NFHD2600EAPXXA1.1/16V-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2066088 | Model Code Description N/A NFHD ON 2600EAP10D1.1/16L24-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2067656 | Model Code Description N/A NFHD ON 1300EAP20C1.1/16-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2067770 | Model Code Description N/A NFHDW/HC2600EAP25BM1.1/16V-B1-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 25 µm | Bypass Valve N/A B1 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2067810 | Model Code Description N/A NFHDW/HC2600EAP25BM1.1/16V-KB-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 25 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2067903 | Model Code Description N/A NFHD ON 20800EAP10A1.1/16-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2067904 | Model Code Description N/A NFHD ON 23400EAP10A1.1/16-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2067979 | Model Code Description N/A NFHD ON 2600EAP10A1.1/16-33 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2068297 | Model Code Description N/A NFHD ON 1300EAP20D1.1/16L110-33 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34 bar500 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |