COMPANY HEADER
1 - 25 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A NFHD ON 2600EAP3A1.1/16-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP10C1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 7800EAP10D1.1/16V-L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC2600EAP25D1.1/16V-L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A NFHD ON 2600EAP10D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP10D1.1/16L24-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP20D1.1/16V-L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A NFHD ON 7800EAP5D1.1/16L220-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP20D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP20BM1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD2600EAPXXA1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP5A1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP10A1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP5D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP5D1.1/16L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP10D1.1/16L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD2600EAPXXA1.1/16V-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A NFHD ON 2600EAP10D1.1/16L24-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP20C1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHDW/HC2600EAP25BM1.1/16V-B1-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A B1 N/A Fluorocarbon elastomer (FKM)
N/A NFHDW/HC2600EAP25BM1.1/16V-KB-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A NFHD ON 20800EAP10A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 23400EAP10A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 2600EAP10A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A NFHD ON 1300EAP20D1.1/16L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
1 - 25 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5