Clear
Filter
Port Configuration
- BSPP
- NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread
- SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing
Nominal Sizes
End Size
Cracking Pressure (bar)
Cracking Pressure (psi)
Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2078372 | Model Code Description N/A RV-20-01.X/12- 3 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A 0.2 bar3 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062414 | Model Code Description N/A RV-20-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062950 | Model Code Description N/A RV-20-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 700466 | Model Code Description N/A RV-20-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062952 | Model Code Description N/A RV-20-01.X/12-145 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A 10 bar145 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 705842 | Model Code Description N/A RV-20-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 20 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2068059 | Model Code Description N/A RV-20-01.X/5- 0 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 20 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062162 | Model Code Description N/A RV-20-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 20 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2063419 | Model Code Description N/A RV-20-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 20 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 706781 | Model Code Description N/A RV-20-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 20 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062305 | Model Code Description N/A RV-20-01.X/5-145 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 20 | Cracking Pressure N/A 10 bar145 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 705846 | Model Code Description N/A RV-25-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2064482 | Model Code Description N/A RV-25-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062313 | Model Code Description N/A RV-25-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062314 | Model Code Description N/A RV-25-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062317 | Model Code Description N/A RV-25-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2067719 | Model Code Description N/A RV-25-01.X/12- 85 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A 5.9 bar85 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062661 | Model Code Description N/A RV-25-01.X/12-102 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 25 | Cracking Pressure N/A 7 bar102 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 705845 | Model Code Description N/A RV-25-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 25 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2080039 | Model Code Description N/A RV-25-01.X/5- 0 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 25 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062311 | Model Code Description N/A RV-25-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 25 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2063134 | Model Code Description N/A RV-25-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 25 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2062308 | Model Code Description N/A RV-25-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 25 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2064132 | Model Code Description N/A RV-30-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |
| 2072527 | Model Code Description N/A RV-30-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products |