Flow Control Valves
flow-control-valves
Valves, In-Line Flow Control w/Check
(44) The inline flow control valve with check vale allows the safe ,simple and repeatable control of hydraulic fluids at operating pressure up to 5000 PSI in an inline application with threaded connections. Precise adjustment of flow is achieved by a micrometer style adjustment knob featuring a color coded flow indicator for the accurate, easy-to-read visual flow reference. /Asset/InLineFlowControl_w_chk.jpg
Valves, Manifold Needle/Flow Control
(7)- SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
- Color coded spindle for accurate flow control
- Provision for panel mounting
- Unique safety spindle design