Valves, Manifold Needle/Flow Control
Flow Control Valves
- SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
- Color coded spindle for accurate flow control
- Provision for panel mounting
- Unique safety spindle design
Part Number |
Model Code Description |
Operating Pressure |
Core Products |
|---|---|---|---|
| 2061897 | Model Code Description N/A DVP-08-01.X/M | Operating Pressure N/A 5000 psi | Core Products |
| 705351 | Model Code Description N/A DVP-06-01.X | Operating Pressure N/A 5000 psi | Core Products |
| 705353 | Model Code Description N/A DVP-08-01.X | Operating Pressure N/A 5000 psi | Core Products |
| 705355 | Model Code Description N/A DVP-10-01.X | Operating Pressure N/A 5000 psi | Core Products |
| 705357 | Model Code Description N/A DVP-12-01.X | Operating Pressure N/A 5000 psi | Core Products |
| 705359 | Model Code Description N/A DVP-16-01.X | Operating Pressure N/A 5000 psi | Core Products |
| 705361 | Model Code Description N/A DVP-20-01.X | Operating Pressure N/A 5000 psi | Core Products |