Part Number |
Model Code Description |
Connection Type |
Hex Size |
End Type |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 230223 | N/A AEV Automatic Air Vent | Connection Type N/A NPTF (ANSI B1.20.3) | Hex Size N/A 0.87 in22 mm | End Type N/A NPTF | End Size N/A 1/4 in. | Core Products |
| 859100 | N/A AEV Automatic Air Vent | Connection Type N/A BSPP | Hex Size N/A 0.87 in22 mm | End Type N/A BSPP | End Size N/A G 1/4 | Core Products |