Part Number |
Nominal Sizes |
Temperature at Full Pressure [Max] |
Cracking Pressure |
Core Products |
|---|---|---|---|---|
| 2064399 | Nominal Sizes N/A 30 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 1.7 bar25 psi | Core Products |
| 705929 | Nominal Sizes N/A 08 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |
| 705937 | Nominal Sizes N/A 20 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |
| 705941 | Nominal Sizes N/A 30 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |
| 4747458 | Nominal Sizes N/A 20 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A | Core Products |
| 705931 | Nominal Sizes N/A 10 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |
| 705933 | Nominal Sizes N/A 12 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |
| 705939 | Nominal Sizes N/A 25 | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Core Products |