Valves, Manifold Flow Control w/Check
Flow Control Valves
Part Number |
Model Code Description |
Size |
Length |
Height |
Hex Size |
Core Products |
|---|---|---|---|---|---|---|
| 705777 | N/A DRVP-06 Flow Control Valve with Check | Size N/A 06 | Length N/A 1.81 in46 mm | Height N/A 2.48 in63 mm | Hex Size N/A 19 in | Core Products |
| 705785 | N/A DRVP-16 Flow Control Valve with Check | Size N/A 16 | Length N/A 7.72 in196 mm | Height N/A 7.68 in195 mm | Hex Size N/A 143 in | Core Products |