Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Hex Size |
Core Products |
---|---|---|---|---|---|---|
705895 | Model Code Description N/A RV-25-30.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 25 | Cracking Pressure N/A 0.10 bar12 psi | Hex Size N/A 2 3/8 in60 mm | Core Products |
706793 | Model Code Description N/A RV-12-01.X/5- 25 PSI | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 12 | Cracking Pressure N/A 1.7 bar25 psi | Hex Size N/A 1 1/4 in30 mm | Core Products |
98280 | Model Code Description N/A FLUPAC MODEL 98280 - INLINE CHECK VALVE | Port Configuration N/A | Nominal Sizes N/A | Cracking Pressure N/A | Hex Size N/A | Core Products |
858606 | Model Code Description N/A RV-12-11.X/12- 10BAR | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 10 bar145 psi | Hex Size N/A 1 1/4 in30 mm | Core Products |
2089737 | Model Code Description N/A RV-20-01.X/0- 0 | Port Configuration N/A BSPP | Nominal Sizes N/A 20 | Cracking Pressure N/A | Hex Size N/A 1 13/16 in46 mm | Core Products |
705919 | Model Code Description N/A RV-20-01.X/0-10 BAR | Port Configuration N/A BSPP | Nominal Sizes N/A 20 | Cracking Pressure N/A 10 bar145 psi | Hex Size N/A 1 13/16 in46 mm | Core Products |
705832 | Model Code Description N/A RV-10-01.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 10 | Cracking Pressure N/A 0.5 bar7 psi | Hex Size N/A 1 in24 mm | Core Products |
2099732 | Model Code Description N/A RV-16-01.X/12- 1.5PSI | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 0.10 bar1.5 psi | Hex Size N/A 1 7/16 in36 mm | Core Products |
2071316 | Model Code Description N/A RV-20-01.X/0- 25 | Port Configuration N/A BSPP | Nominal Sizes N/A 20 | Cracking Pressure N/A 1.72 bar25 psi | Hex Size N/A 1 13/16 in46 mm | Core Products |