Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Cracking Pressure |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 705506 | N/A DRV-06-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 06 | N/A 7 psi | N/A 1/8 in. | |
| 2063073 | N/A DRV-06-01.X/5-S | N/A NPTF (ANSI B1.20.3) | N/A 06 | N/A 7 psi | N/A 1/8 in. | |
| 705518 | N/A DRV-08-01.5/5 | N/A NPTF (ANSI B1.20.3) | N/A 08 | N/A 7 psi | N/A 1/4 in. | |
| 705522 | N/A DRV-08-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 08 | N/A 7 psi | N/A 7/16-20 UNF (SAE-4) | |
| 2073809 | N/A DRV-08-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 08 | N/A 25 psi | N/A 7/16-20 UNF (SAE-4) | |
| 2071608 | N/A DRV-08-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 08 | N/A 7 psi | N/A 7/16-20 UNF (SAE-4) | |
| 2206220 | N/A DRV-08-01.X/5-65 | N/A NPTF (ANSI B1.20.3) | N/A 08 | N/A 65 psi | N/A 1/4 in. | |
| 2065810 | N/A DRV-08-01.X/5-S | N/A NPTF (ANSI B1.20.3) | N/A 08 | N/A 7 psi | N/A 1/4 in. | |
| 705534 | N/A DRV-10-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 10 | N/A 7 psi | N/A 9/16-18 UNF (SAE-6) | |
| 2086727 | N/A DRV-10-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 10 | N/A 25 psi | N/A 9/16-18 UNF (SAE-6) | |
| 2064471 | N/A DRV-10-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 10 | N/A 7 psi | N/A 9/16-18 UNF (SAE-6) | |
| 705530 | N/A DRV-10-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 10 | N/A 7 psi | N/A 3/8 in. | |
| 2078368 | N/A DRV-10-01.X/5-25 | N/A NPTF (ANSI B1.20.3) | N/A 10 | N/A 25 psi | N/A 3/8 in. | |
| 2065558 | N/A DRV-10-01.X/5-S | N/A NPTF (ANSI B1.20.3) | N/A 10 | N/A 7 psi | N/A 3/8 in. | |
| 705546 | N/A DRV-12-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 12 | N/A 7 psi | N/A 3/4-16 UNF (SAE-8) | |
| 2098222 | N/A DRV-12-01.X/12-65 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 12 | N/A 65 psi | N/A 3/4-16 UNF (SAE-8) | |
| 2064024 | N/A DRV-12-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 12 | N/A 7 psi | N/A 3/4-16 UNF (SAE-8) | |
| 705542 | N/A DRV-12-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 12 | N/A 7 psi | N/A 1/2 in. | |
| 2089415 | N/A DRV-12-01.X/5-25 | N/A NPTF (ANSI B1.20.3) | N/A 12 | N/A 25 psi | N/A 1/2 in. | |
| 2063070 | N/A DRV-12-01.X/5-65 | N/A NPTF (ANSI B1.20.3) | N/A 12 | N/A 65 psi | N/A 1/2 in. | |
| 2063538 | N/A DRV-12-01.X/5-S | N/A NPTF (ANSI B1.20.3) | N/A 12 | N/A 7 psi | N/A 1/2 in. | |
| 705558 | N/A DRV-16-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 16 | N/A 7 psi | N/A 1 1/16-12 UN (SAE-12) | |
| 2064274 | N/A DRV-16-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 16 | N/A 7 psi | N/A 1 1/16-12 UN (SAE-12) | |
| 705554 | N/A DRV-16-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 16 | N/A 7 psi | N/A 3/4 in. | |
| 2098391 | N/A DRV-16-01.X/5-25 | N/A NPTF (ANSI B1.20.3) | N/A 16 | N/A 25 psi | N/A 3/4 in. |