Valves, In-Line Flow Control w/Check
Flow Control Valves
The inline flow control valve with check vale allows the safe ,simple and repeatable control of hydraulic fluids at operating pressure up to 5000 PSI in an inline application with threaded connections. Precise adjustment of flow is achieved by a micrometer style adjustment knob featuring a color coded flow indicator for the accurate, easy-to-read visual flow reference.
1 2
Clear
Filter
Port Configuration
- BSPP
- NPTF (ANSI B1.20.3)
- SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing
Nominal Size
Finish
- Phosphated
- Zinc Plated
Cracking Pressure (psi)
- 7
- 25
- 65
End Size
Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Cracking Pressure |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 2068661 | Model Code Description N/A DRV-16-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 16 | Cracking Pressure N/A 65 psi | End Size N/A 3/4 in. | Core Products |
| 2064009 | Model Code Description N/A DRV-16-01.X/5-S | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A 3/4 in. | Core Products |
| 705570 | Model Code Description N/A DRV-20-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 20 | Cracking Pressure N/A 7 psi | End Size N/A 1 5/16-12 UN (SAE-16) | Core Products |
| 705566 | Model Code Description N/A DRV-20-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 20 | Cracking Pressure N/A 7 psi | End Size N/A 1 in. | Core Products |
| 2087884 | Model Code Description N/A DRV-20-01.X/5-25 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 20 | Cracking Pressure N/A 25 psi | End Size N/A 1 in. | Core Products |
| 2071307 | Model Code Description N/A DRV-20-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 20 | Cracking Pressure N/A 65 psi | End Size N/A 1 in. | Core Products |
| 705582 | Model Code Description N/A DRV-25-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 25 | Cracking Pressure N/A 7 psi | End Size N/A 1 5/8-12 UN (SAE-20) | Core Products |
| 2089649 | Model Code Description N/A DRV-25-01.X/12-65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 25 | Cracking Pressure N/A 65 psi | End Size N/A 1 5/8-12 UN (SAE-20) | Core Products |
| 705578 | Model Code Description N/A DRV-25-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 25 | Cracking Pressure N/A 7 psi | End Size N/A 1 1/4 in. | Core Products |
| 2071308 | Model Code Description N/A DRV-25-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 25 | Cracking Pressure N/A 65 psi | End Size N/A 1 1/4 in. | Core Products |
| 705594 | Model Code Description N/A DRV-30-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Cracking Pressure N/A 7 psi | End Size N/A 1 7/8-12 UN (SAE-24) | Core Products |
| 2070098 | Model Code Description N/A DRV-30-01.X/12-25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Cracking Pressure N/A 25 psi | End Size N/A 1 7/8-12 UN (SAE-24) | Core Products |
| 2201561 | Model Code Description N/A DRV-30-01.X/12-65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Cracking Pressure N/A 65 psi | End Size N/A 1 7/8-12 UN (SAE-24) | Core Products |
| 705590 | Model Code Description N/A DRV-30-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 30 | Cracking Pressure N/A 7 psi | End Size N/A 1 1/2 in. | Core Products |
| 705514 | Model Code Description N/A DRV-08-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 08 | Cracking Pressure N/A 7 psi | End Size N/A G 1/4 | Core Products |
| 705526 | Model Code Description N/A DRV-10-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 10 | Cracking Pressure N/A 7 psi | End Size N/A G 3/8 | Core Products |
| 705538 | Model Code Description N/A DRV-12-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 12 | Cracking Pressure N/A 7 psi | End Size N/A G 1/2 | Core Products |
| 705550 | Model Code Description N/A DRV-16-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A G 3/4 | Core Products |
| 705574 | Model Code Description N/A DRV-25-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 25 | Cracking Pressure N/A 7 psi | End Size N/A G 1 1/4 | Core Products |
1 2