Part Number | 
                        
                            Model Code Description | 
                        
                            Port Configuration | 
                        
                            Nominal Size | 
                        
                            Cracking Pressure | 
                        
                            End Size | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2068661 | Model Code Description N/A DRV-16-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 16 | Cracking Pressure N/A 65 psi | End Size N/A 3/4 in. | Core Products | 
| 2064009 | Model Code Description N/A DRV-16-01.X/5-S | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A 3/4 in. | Core Products | 
| 705570 | Model Code Description N/A DRV-20-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 20 | Cracking Pressure N/A 7 psi | End Size N/A 1 5/16-12 UN (SAE-16) | Core Products | 
| 705566 | Model Code Description N/A DRV-20-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 20 | Cracking Pressure N/A 7 psi | End Size N/A 1 in. | Core Products | 
| 2087884 | Model Code Description N/A DRV-20-01.X/5-25 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 20 | Cracking Pressure N/A 25 psi | End Size N/A 1 in. | Core Products | 
| 2071307 | Model Code Description N/A DRV-20-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 20 | Cracking Pressure N/A 65 psi | End Size N/A 1 in. | Core Products | 
| 705582 | Model Code Description N/A DRV-25-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 25 | Cracking Pressure N/A 7 psi | End Size N/A 1 5/8-12 UN (SAE-20) | Core Products | 
| 2089649 | Model Code Description N/A DRV-25-01.X/12-65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 25 | Cracking Pressure N/A 65 psi | End Size N/A 1 5/8-12 UN (SAE-20) | Core Products | 
| 705578 | Model Code Description N/A DRV-25-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 25 | Cracking Pressure N/A 7 psi | End Size N/A 1 1/4 in. | Core Products | 
| 2071308 | Model Code Description N/A DRV-25-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 25 | Cracking Pressure N/A 65 psi | End Size N/A 1 1/4 in. | Core Products | 
| 705594 | Model Code Description N/A DRV-30-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Cracking Pressure N/A 7 psi | End Size N/A 1 7/8-12 UN (SAE-24) | Core Products | 
| 2070098 | Model Code Description N/A DRV-30-01.X/12-25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Cracking Pressure N/A 25 psi | End Size N/A 1 7/8-12 UN (SAE-24) | Core Products | 
| 2201561 | Model Code Description N/A DRV-30-01.X/12-65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Cracking Pressure N/A 65 psi | End Size N/A 1 7/8-12 UN (SAE-24) | Core Products | 
| 705590 | Model Code Description N/A DRV-30-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 30 | Cracking Pressure N/A 7 psi | End Size N/A 1 1/2 in. | Core Products | 
| 705514 | Model Code Description N/A DRV-08-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 08 | Cracking Pressure N/A 7 psi | End Size N/A G 1/4 | Core Products | 
| 705526 | Model Code Description N/A DRV-10-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 10 | Cracking Pressure N/A 7 psi | End Size N/A G 3/8 | Core Products | 
| 705538 | Model Code Description N/A DRV-12-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 12 | Cracking Pressure N/A 7 psi | End Size N/A G 1/2 | Core Products | 
| 705550 | Model Code Description N/A DRV-16-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A G 3/4 | Core Products | 
| 705574 | Model Code Description N/A DRV-25-01.X/0 | Port Configuration N/A BSPP | Nominal Size N/A 25 | Cracking Pressure N/A 7 psi | End Size N/A G 1 1/4 | Core Products |