Part Number | 
                        
                            Model Code Description | 
                        
                            Port Configuration | 
                        
                            Nominal Size | 
                        
                            Cracking Pressure | 
                        
                            End Size | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 705506 | Model Code Description N/A DRV-06-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 06 | Cracking Pressure N/A 7 psi | End Size N/A 1/8 in. | Core Products | 
| 2063073 | Model Code Description N/A DRV-06-01.X/5-S | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 06 | Cracking Pressure N/A 7 psi | End Size N/A 1/8 in. | Core Products | 
| 705518 | Model Code Description N/A DRV-08-01.5/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 08 | Cracking Pressure N/A 7 psi | End Size N/A 1/4 in. | Core Products | 
| 705522 | Model Code Description N/A DRV-08-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Cracking Pressure N/A 7 psi | End Size N/A 7/16-20 UNF (SAE-4) | Core Products | 
| 2073809 | Model Code Description N/A DRV-08-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Cracking Pressure N/A 25 psi | End Size N/A 7/16-20 UNF (SAE-4) | Core Products | 
| 2071608 | Model Code Description N/A DRV-08-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Cracking Pressure N/A 7 psi | End Size N/A 7/16-20 UNF (SAE-4) | Core Products | 
| 2206220 | Model Code Description N/A DRV-08-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 08 | Cracking Pressure N/A 65 psi | End Size N/A 1/4 in. | Core Products | 
| 2065810 | Model Code Description N/A DRV-08-01.X/5-S | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 08 | Cracking Pressure N/A 7 psi | End Size N/A 1/4 in. | Core Products | 
| 705534 | Model Code Description N/A DRV-10-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Cracking Pressure N/A 7 psi | End Size N/A 9/16-18 UNF (SAE-6) | Core Products | 
| 2086727 | Model Code Description N/A DRV-10-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Cracking Pressure N/A 25 psi | End Size N/A 9/16-18 UNF (SAE-6) | Core Products | 
| 2064471 | Model Code Description N/A DRV-10-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Cracking Pressure N/A 7 psi | End Size N/A 9/16-18 UNF (SAE-6) | Core Products | 
| 705530 | Model Code Description N/A DRV-10-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 10 | Cracking Pressure N/A 7 psi | End Size N/A 3/8 in. | Core Products | 
| 2078368 | Model Code Description N/A DRV-10-01.X/5-25 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 10 | Cracking Pressure N/A 25 psi | End Size N/A 3/8 in. | Core Products | 
| 2065558 | Model Code Description N/A DRV-10-01.X/5-S | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 10 | Cracking Pressure N/A 7 psi | End Size N/A 3/8 in. | Core Products | 
| 705546 | Model Code Description N/A DRV-12-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Cracking Pressure N/A 7 psi | End Size N/A 3/4-16 UNF (SAE-8) | Core Products | 
| 2098222 | Model Code Description N/A DRV-12-01.X/12-65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Cracking Pressure N/A 65 psi | End Size N/A 3/4-16 UNF (SAE-8) | Core Products | 
| 2064024 | Model Code Description N/A DRV-12-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Cracking Pressure N/A 7 psi | End Size N/A 3/4-16 UNF (SAE-8) | Core Products | 
| 705542 | Model Code Description N/A DRV-12-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 12 | Cracking Pressure N/A 7 psi | End Size N/A 1/2 in. | Core Products | 
| 2089415 | Model Code Description N/A DRV-12-01.X/5-25 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 12 | Cracking Pressure N/A 25 psi | End Size N/A 1/2 in. | Core Products | 
| 2063070 | Model Code Description N/A DRV-12-01.X/5-65 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 12 | Cracking Pressure N/A 65 psi | End Size N/A 1/2 in. | Core Products | 
| 2063538 | Model Code Description N/A DRV-12-01.X/5-S | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 12 | Cracking Pressure N/A 7 psi | End Size N/A 1/2 in. | Core Products | 
| 705558 | Model Code Description N/A DRV-16-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A 1 1/16-12 UN (SAE-12) | Core Products | 
| 2064274 | Model Code Description N/A DRV-16-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A 1 1/16-12 UN (SAE-12) | Core Products | 
| 705554 | Model Code Description N/A DRV-16-01.X/5 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 16 | Cracking Pressure N/A 7 psi | End Size N/A 3/4 in. | Core Products | 
| 2098391 | Model Code Description N/A DRV-16-01.X/5-25 | Port Configuration N/A NPTF (ANSI B1.20.3) | Nominal Size N/A 16 | Cracking Pressure N/A 25 psi | End Size N/A 3/4 in. | Core Products |