COMPANY HEADER
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Port Configuration

Nominal Size

Operating Pressure

Core Products

N/A DV-30-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 30 N/A 5000 psi
N/A DV-06-01.X/0 N/A BSPP N/A 06 N/A 5000 psi
N/A DV-08-01.X/0 N/A BSPP N/A 08 N/A 5000 psi
N/A DV-10-01.X/0 N/A BSPP N/A 10 N/A 5000 psi
N/A DV-12-01.X/0 N/A BSPP N/A 12 N/A 5000 psi
N/A DV-16-01.X/0 N/A BSPP N/A 16 N/A 5000 psi
N/A DV-08-01.X/0-S N/A BSPP N/A 08 N/A 5000 psi
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2