COMPANY HEADER
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Port Configuration

Nominal Size

Operating Pressure

Core Products

N/A DV-06-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 06 N/A 5000 psi
N/A DV-06-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 06 N/A 5000 psi
N/A DV-08-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 08 N/A 5000 psi
N/A DV-08-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 08 N/A 5000 psi
N/A DV-08-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 08 N/A 5000 psi
N/A DV-08-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 08 N/A 5000 psi
N/A DV-08-17.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 08 N/A 5000 psi
N/A DV-10-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 10 N/A 5000 psi
N/A DV-10-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 10 N/A 5000 psi
N/A DV-10-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 10 N/A 5000 psi
N/A DV-10-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 10 N/A 5000 psi
N/A DV-10-11.X/5 N/A NPTF - ANSI B1.20.3 N/A 10 N/A 5000 psi
N/A DV-12-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 12 N/A 5000 psi
N/A DV-12-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 12 N/A 5000 psi
N/A DV-12-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 12 N/A 5000 psi
N/A DV-12-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 12 N/A 5000 psi
N/A DV-16-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 16 N/A 5000 psi
N/A DV-16-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 16 N/A 5000 psi
N/A DV-16-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 16 N/A 5000 psi
N/A DV-16-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 16 N/A 5000 psi
N/A DV-20-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 20 N/A 5000 psi
N/A DV-20-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 20 N/A 5000 psi
N/A DV-25-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 25 N/A 5000 psi
N/A DV-25-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 25 N/A 5000 psi
N/A DV-30-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 30 N/A 5000 psi
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2