COMPANY HEADER
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Nominal Sizes

Temperature at Full Pressure [Max]

Cracking Pressure

Core Products

N/A 30 N/A 212 ºF N/A 1.7 bar25 psi
N/A 08 N/A 212 ºF N/A 0.5 bar7 psi
N/A 20 N/A 212 ºF N/A 0.5 bar7 psi
N/A 30 N/A 212 ºF N/A 0.5 bar7 psi
N/A 20 N/A 212 ºF N/A
N/A 10 N/A 212 ºF N/A 0.5 bar7 psi
N/A 12 N/A 212 ºF N/A 0.5 bar7 psi
N/A 25 N/A 212 ºF N/A 0.5 bar7 psi
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1