Part Number |
Nominal Sizes |
Housing Material |
Temperature at Full Pressure [Max] |
Cracking Pressure |
Dimension L |
Division |
Product Group Family |
Product |
---|---|---|---|---|---|---|---|---|
705929 | Nominal Sizes N/A 08 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 2.64 in67 mm | Division N/A ACCESSORIES | Product Group Family N/A FLOW CONTROL VALVES | Product N/A FLOW CONTROL VALVES |
705937 | Nominal Sizes N/A 20 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.6 bar8 psi | Dimension L N/A 5.24 in133 mm | Division N/A ACCESSORIES | Product Group Family N/A FLOW CONTROL VALVES | Product N/A FLOW CONTROL VALVES |
705941 | Nominal Sizes N/A 30 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.7 bar9 psi | Dimension L N/A 7.72 in196 mm | Division N/A ACCESSORIES | Product Group Family N/A FLOW CONTROL VALVES | Product N/A FLOW CONTROL VALVES |
2064399 | Nominal Sizes N/A 30 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 1.7 bar25 psi | Dimension L N/A 7.72 in196 mm | Division N/A | Product Group Family N/A | Product N/A |
4747458 | Nominal Sizes N/A 20 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A | Dimension L N/A 5.24 in133 mm | Division N/A | Product Group Family N/A | Product N/A |