Part Number |
Nominal Sizes |
Housing Material |
Temperature at Full Pressure [Max] |
Cracking Pressure |
Dimension L |
Core Products |
---|---|---|---|---|---|---|
2064399 | Nominal Sizes N/A 30 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 1.7 bar25 psi | Dimension L N/A 7.72 in196 mm | Core Products |
705929 | Nominal Sizes N/A 08 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 2.64 in67 mm | Core Products |
705937 | Nominal Sizes N/A 20 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 5.24 in133 mm | Core Products |
705941 | Nominal Sizes N/A 30 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 7.72 in196 mm | Core Products |
4747458 | Nominal Sizes N/A 20 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A | Dimension L N/A 5.24 in133 mm | Core Products |
705931 | Nominal Sizes N/A 10 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 2.81 in74 mm | Core Products |
705933 | Nominal Sizes N/A 12 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 3.33 in84.5 mm | Core Products |
705939 | Nominal Sizes N/A 25 | Housing Material N/A Carbon Steel | Temperature at Full Pressure [Max] N/A 212 ºF | Cracking Pressure N/A 0.5 bar7 psi | Dimension L N/A 6.77 in172 mm | Core Products |