COMPANY HEADER
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Hex Head Bolt

Electrical Switch

Thermometer

Bolt Spacing Length

Core Products

N/A FSK-0127-2.4C-00000/O-/M12.000-LED N/A M12 x 1.75 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
N/A FSK-127-2.X/O/-/12/Z4 N/A M12 x 1.75 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
N/A FSK-0176-2.4C-00000/O-/M12.000-LED N/A M12 x 1.75 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 6.93 in176 mm
N/A FSK-176-2.X/O/-/12/Z4 N/A M12 x 1.75 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 6.93 in176 mm
N/A FSK-254-2.X/C/-/12/Z4 N/A M12 x 1.75 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
N/A FSK-254-2.X/O/-/12/Z4 N/A M12 x 1.75 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
N/A FSK-0381-2.4C-00000/O-/M12.000-LED N/A M12 x 1.75 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 15 in381 mm
N/A FSK-0381-2.4O-00000/O-/M12.000-LED N/A M12 x 1.75 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 15 in381 mm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1