Part Number |
Model Code Description |
Seal Material |
Flow |
Filter Rating |
Height |
Width |
Core Products |
|---|---|---|---|---|---|---|---|
| 2208101 | N/A 5.40.11 D 01 BN4 /-V-G | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 1 µm | Height N/A 11 in279 mm | Width N/A | Core Products |
| 2208102 | N/A 5.40.11 D 03 BN4 /-V-G | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 3 µm | Height N/A 11 in279 mm | Width N/A | Core Products |
| 2211105 | N/A 5.40.11 D 05 BN4 /-V-G | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 5 µm | Height N/A 11 in279 mm | Width N/A | Core Products |
| 2210356 | N/A 5.40.11 D 10 BN4 /-V-G | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 10 µm | Height N/A 11 in279 mm | Width N/A | Core Products |
| 2210357 | N/A 5.40.11 D 25 BN4 /-V-G | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 25 µm | Height N/A 11 in279 mm | Width N/A | Core Products |
| 2208093 | N/A C125GZ5V | Seal Material N/A FKM | Flow N/A 25 gpm95 L/min | Filter Rating N/A 5 µm | Height N/A 12 in305 mm | Width N/A | Core Products |
| 2204523 | N/A C184Z3V | Seal Material N/A FKM | Flow N/A 16 gpm60 L/min | Filter Rating N/A 3 µm | Height N/A 18.5 in470 mm | Width N/A | Core Products |
| 2207345 | N/A C184Z7VE | Seal Material N/A FKM | Flow N/A 16 gpm60 L/min | Filter Rating N/A 7 µm | Height N/A 18.5 in470 mm | Width N/A | Core Products |
| 2564455 | N/A C184Z5V | Seal Material N/A FKM | Flow N/A 16 gpm60 L/min | Filter Rating N/A 5 µm | Height N/A 18.5 in470 mm | Width N/A | Core Products |
| 2211062 | N/A QCFC5VS24VM | Seal Material N/A FKM | Flow N/A 70 gpm265 L/min | Filter Rating N/A 5 µm | Height N/A 52.34 in1330 mm | Width N/A 10.5 in267 mm | Core Products |