Rental Equipment US
HYDAC Rental Program
Part Number |
Model Code Description |
Type |
Configuration |
Head Material |
Flow |
Core Products |
|---|---|---|---|---|---|---|
| 2212271 | N/A DEMO, MAFH-E-22-V-M-A-B-G05-H | Type N/A Mobile Offline Dehydration Station | Configuration N/A 1 Inlet/ 1 Return | Head Material N/A Aluminum | Flow N/A 22 gpm84 L/min | Core Products |
| 2096383 | N/A DEMO, MAFH-E-V-M-A-B-G05-H | Type N/A Mobile Offline Dehydration Station | Configuration N/A 1 Inlet/ 1 Return | Head Material N/A Aluminum | Flow N/A 15 gpm57 L/min | Core Products |
| 2216683 | N/A DEMO, MAFH-A-C-V-M-A-B-05 | Type N/A Mobile Offline Dehydration Station | Configuration N/A 1 Inlet/ 1 Return | Head Material N/A Aluminum | Flow N/A 1.5 gpm5.6 L/min | Core Products |
| 7643241 | N/A DEMO, NAV30-M-2-A-H-25 | Type N/A Mobile Offline Dehydration Station | Configuration N/A 1 Inlet/ 1 Return | Head Material N/A Steel | Flow N/A 30 gpm113.6 L/min | Core Products |
| 2214711 | N/A DEMO, VMU-4-M-G-O-10-BM-05-PKZ | Type N/A Offline Filtration System | Configuration N/A | Head Material N/A Steel | Flow N/A 2.4 gpm8.9 L/min | Core Products |
| 7644800 | N/A DEMO, X6373QJHVNNBMG3393 | Type N/A Offline Filtration System | Configuration N/A 1 Suction/1 Return | Head Material N/A Steel | Flow N/A 37 gpm140 L/min | Core Products |
| 7646146 | N/A DEMO, FSA118G10G05BDW - Filtration Station | Type N/A Mobile Offline Kidney Loop Cart | Configuration N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | Head Material N/A Aluminum | Flow N/A 3 to 8 gpm11.4 to 30 L/min | Core Products |