COMPANY HEADER
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Size

Width

Height

Depth

Core Products

N/A PMRF-1-E/1-D-10-40-N-0-0 N/A 1 in N/A 5.039 in128 mm N/A 13.091 in332.5 mm N/A 2.996 in76.1 mm
N/A PMRF-2-E/5-D-10-10-N-0-0 N/A 1 in1.5 in2 in N/A 16.575 in421 mm N/A 38.386 in975 mm N/A 7.874 in200 mm
N/A PMRF-3-E/11-D-10-10-N-0-0 N/A 1 in1.5 in2 in N/A 16.575 in421 mm N/A 31.417 in798 mm N/A 13.445 in341.5 mm
N/A PMRF-4-NM/17-J-40-10-N-0-0 N/A 2 in3 in N/A 21.654 in550 mm N/A 60.433 in1535 mm N/A 12.795 in325 mm
N/A PMRF-5-NM/22-Q-40-10-N-0-0 N/A 3 in4 in N/A 23.622 in600 mm N/A 70.236 in1784 mm N/A 14.843 in377 mm
N/A PMRF-6-NM/36-R-40-10-N-0-0 N/A 4 in6 in N/A 27.559 in700 mm N/A 70.630 in1794 mm N/A 18.898 in480 mm
N/A PMRF-7-NM/52-V-40-10-N-0-0 N/A 6 in8 in N/A 35.433 in900 mm N/A 73.110 in1857 mm N/A 22.953 in583 mm
N/A PMRFD-1-E/1-D-10-40-N-0-0 N/A 1 in N/A 12.598 in320 mm N/A 6.496 in165 mm N/A 5.118 in130 mm
N/A PMRFD-2-E/5-D-10-10-N-0-0 N/A 1 in1.5 in2 in N/A 30.157 in766 mm N/A 38.386 in975 mm N/A 17.323 in440 mm
N/A PMRFD-3-E/11-D-10-10-N-0-0 N/A 1 in1.5 in2 in N/A 36.313 in922.34 mm N/A 31.417 in798 mm N/A 14.331 in364 mm
N/A PMRFD-4-NM/17-J-40-10-N-0-0 N/A 3 in N/A 45.866 in1165 mm N/A 60.433 in1535 mm N/A 20.276 in515 mm
N/A PMRFD-5-NM/22-Q-40-10-N-0-0 N/A 4 in N/A 63.583 in1615 mm N/A 70.236 in1784 mm N/A 22.323 in567 mm
N/A PMRFD-6-NM/36-R-40-10-N-0-0 N/A 6 in N/A 75.197 in1910 mm N/A 70.630 in1794 mm N/A 25.787 in655 mm
N/A PMRFD-7-NM/52-V-40-10-N-0-0 N/A 8 in N/A 99.331 in2523 mm N/A 73.110 in1857 mm N/A 32.874 in835 mm
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1