1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Type

Material

Size

Core Products

N/A PRFS-L-1304-B-AF2-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 2 to 6 in
N/A PRFS-L-2504-B-AF4-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 4 to 8 in
N/A PRFS-L-5204-B-AF6-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 6 to 10 in
N/A PRFS-L-6504-B-AF10-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 8 to 12 in
N/A PRFS-L-15004-B-AF12-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 12 to 20 in
N/A PRFS-L-25004-B-AF20-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 20 to 28 in
N/A PRFSD-L-1304-B-AF2-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 2 to 6 in
N/A PRFSD-L-2504-B-AF4-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 4 to 10 in
N/A PRFSD-L-5204-B-AF6-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 6 to 10 in
N/A PRFSD-L-6504-B-AF10-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 8 to 12 in
N/A PRFSD-L-15004-B-AF12-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 10 to 16 in
N/A PRFSD-L-25004-B-AF20-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 16 in
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1