Sign In
Hydac Logo

My HYDAC login

Products Background Image
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Material

  • Anodized Aluminum
  • Zinc Plated Steel

Cavity

  • FC06-2
  • FC06-3
  • FC06-4
  • FC06-5
  • FC08-2
  • FC08-3
  • FC08-4
  • FC10-2
  • FC10-3

Thread

  • BSPP
  • NPT
  • SAE

Operating Pressure [Max] (bar)

  • 245
  • 420

Operating Pressure [Max] (psi)

  • 3500
  • 6000

Part Number

Model Code Description

Connection Type

Material

Size

Line Body

Core Products

N/A FH082-AB3 N/A BSPP N/A Anodized Aluminum N/A 8 N/A FC08-2
N/A FH082-AN2 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-2
N/A FH082-AN3 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-2
N/A FH082-AS6 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-2
N/A FH082-AS8 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-2
N/A FH082-SB3 N/A BSPP N/A Zinc Plated Steel N/A 8 N/A FC08-2
N/A FH082-SS6 N/A SAE N/A Zinc Plated Steel N/A 8 N/A FC08-2
N/A FH083-AB3 N/A BSPP N/A Anodized Aluminum N/A 8 N/A FC08-3
N/A FH083-AN3 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-3
N/A FH083-AS4 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-3
N/A FH083-AS6 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-3
N/A FH083-SB3 N/A BSPP N/A Zinc Plated Steel N/A 8 N/A FC08-3
N/A FH083-SN3 N/A NPT N/A Zinc Plated Steel N/A 8 N/A FC08-3
N/A FH083-SS6 N/A SAE N/A Zinc Plated Steel N/A 8 N/A FC08-3
N/A FH084-AB3 N/A BSPP N/A Anodized Aluminum N/A 8 N/A FC08-4
N/A FH084-AN3 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-4
N/A FH084-AS6 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-4
N/A FH084-SB3 N/A BSPP N/A Zinc Plated Steel N/A 8 N/A FC08-4
N/A FH084-SN3 N/A NPT N/A Zinc Plated Steel N/A 8 N/A FC08-4
N/A FH084-SS6 N/A SAE N/A Zinc Plated Steel N/A 8 N/A FC08-4
N/A FH102-AB4 N/A BSPP N/A Anodized Aluminum N/A 10 N/A FC10-2
N/A FH102-AN4 N/A NPT N/A Anodized Aluminum N/A 10 N/A FC10-2
N/A FH102-AS8 N/A SAE N/A Anodized Aluminum N/A 10 N/A FC10-2
N/A FH102-SB4 N/A BSPP N/A Zinc Plated Steel N/A 10 N/A FC10-2
N/A FH102-SS8 N/A SAE N/A Zinc Plated Steel N/A 10 N/A FC10-2
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2