Offline Filter Elements - GeoSeal
Offline Filter Elements
Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
Part Number |
Model Code Description |
Size |
Filter Rating |
Media Type |
Efficiency |
Core Products |
|---|---|---|---|---|---|---|
| 2094523 | Model Code Description N/A 5.03.18 D 03 BN4 /-V-G | Size N/A 5.03.18 | Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2094528 | Model Code Description N/A 5.03.18 D 05 BN4 /-V-G | Size N/A 5.03.18 | Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2097600 | Model Code Description N/A 5.03.18 D 10 AM /-G | Size N/A 5.03.18 | Filter Rating N/A 10 µm | Media Type N/A AM=Aquamicron | Efficiency N/A 96.7 % | Core Products |
| 2094529 | Model Code Description N/A 5.03.18 D 10 BN4 /-V-G | Size N/A 5.03.18 | Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2098097 | Model Code Description N/A 5.03.18 D 20 BN4 /-V-G | Size N/A 5.03.18 | Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2202464 | Model Code Description N/A 5.03.27 D 01 BN4 /-G | Size N/A 5.03.27 | Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2202465 | Model Code Description N/A 5.03.27 D 03 BN4 /-G | Size N/A 5.03.27 | Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2098195 | Model Code Description N/A 5.03.27 D 03 BN4 /-V-G | Size N/A 5.03.27 | Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2203323 | Model Code Description N/A 5.03.27 D 05 BN4 /-G | Size N/A 5.03.27 | Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2203324 | Model Code Description N/A 5.03.27 D 10 BN4 /-G | Size N/A 5.03.27 | Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2203325 | Model Code Description N/A 5.03.27 D 20 BN4 /-G | Size N/A 5.03.27 | Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Efficiency N/A 99.9 % | Core Products |
| 2203475 | Model Code Description N/A 5.03.27 D 40 AM /-G | Size N/A 5.03.27 | Filter Rating N/A 40 µm | Media Type N/A AM=Aquamicron | Efficiency N/A 96.7 % | Core Products |
| 2098194 | Model Code Description N/A 5.03.27 D 40 AM /-V-G | Size N/A 5.03.27 | Filter Rating N/A 40 µm | Media Type N/A AM=Aquamicron | Efficiency N/A 96.7 % | Core Products |
| 1274627 | Model Code Description N/A 0080 RK 010 MM | Size N/A 0080 | Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1273886 | Model Code Description N/A 0080 RK 015 MM | Size N/A 0080 | Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1268085 | Model Code Description N/A 0151 RK 010 MM | Size N/A 0151 | Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1268086 | Model Code Description N/A 0151 RK 015 MM | Size N/A 0151 | Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1272266 | Model Code Description N/A 0151 RK 015 MM /-V | Size N/A 0151 | Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1268080 | Model Code Description N/A 0251 RK 015 MM | Size N/A 0251 | Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1266302 | Model Code Description N/A 0300 RK 015 MM /-V | Size N/A 0300 | Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 2092351 | Model Code Description N/A 0600 RK 010 MM | Size N/A 0600 | Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |
| 1276502 | Model Code Description N/A 0800 RK 010 MM /-V | Size N/A 0800 | Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Efficiency N/A 99.9 % | Core Products |