COMPANY HEADER
Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Size

Filter Rating

Media Type

Efficiency

Core Products

N/A 5.03.18 D 03 BN4 /-V-G N/A 5.03.18 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.18 D 05 BN4 /-V-G N/A 5.03.18 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.18 D 10 AM /-G N/A 5.03.18 N/A 10 µm N/A AM=Aquamicron N/A 96.7 %
N/A 5.03.18 D 10 BN4 /-V-G N/A 5.03.18 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.18 D 20 BN4 /-V-G N/A 5.03.18 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 01 BN4 /-G N/A 5.03.27 N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 03 BN4 /-G N/A 5.03.27 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 03 BN4 /-V-G N/A 5.03.27 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 05 BN4 /-G N/A 5.03.27 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 10 BN4 /-G N/A 5.03.27 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 20 BN4 /-G N/A 5.03.27 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A 99.9 %
N/A 5.03.27 D 40 AM /-G N/A 5.03.27 N/A 40 µm N/A AM=Aquamicron N/A 96.7 %
N/A 5.03.27 D 40 AM /-V-G N/A 5.03.27 N/A 40 µm N/A AM=Aquamicron N/A 96.7 %
N/A 0080 RK 010 MM N/A 0080 N/A 10 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0080 RK 015 MM N/A 0080 N/A 15 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0151 RK 010 MM N/A 0151 N/A 10 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0151 RK 015 MM N/A 0151 N/A 15 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0151 RK 015 MM /-V N/A 0151 N/A 15 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0251 RK 015 MM N/A 0251 N/A 15 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0300 RK 015 MM /-V N/A 0300 N/A 15 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0600 RK 010 MM N/A 0600 N/A 10 µm N/A MM=Mobilemicron N/A 99.9 %
N/A 0800 RK 010 MM /-V N/A 0800 N/A 10 µm N/A MM=Mobilemicron N/A 99.9 %
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1